Part Number: SRTHERMDUCT
Need to help your equipment perform at its peak while reducing your facility's cooling and energy cost? The SRTHERMDUCT kit can change a standard Tripp Lite SmartRack 42-48U enclosure into sealed passive cooling structure that allows heat that is exhausted from equipment to be vented upwards into the facility CRAC / HVAC air return system.
- Improves cooling efficiency in standard rack enclosures
- Adjustable roof-mounted thermal duct moves air upward and out of the rack enclosure
- Compatible with standard 42-48U SmartRack Enclosures
- 5-year limited warranty
Overview
The SRTHERMDUCT Thermal Duct Kit can change a standard SmartRack 42-48U enclosure into a sealed passive cooling structure that allows heat built up inside a rack to be directed up and into the facility CRAC / HVAC return air system.
Features
- Improves cooling efficiency of standard rack enclosures
- Adjustable roof-mount thermal duct connects to HVAC return air system
- Included gaskets and panels help seal enclosure for proper airflow management through thermal duct
- Compatible with standard 42-48U SmartRack Enclosures
System Requirements
Package Includes
- Height-adjustable roof-mount thermal duct
- Roof-mount cable access panel
- Enclosure bottom
- Door gasket seals
- (16) Magnetic vinyl sheet rear door seals
- (4) M8 screws
- (4) M4 screws
- (16) M4 nuts
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332154903 |
| Accessory Type | Duct Kit |
| Accessory Class | Rack Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Housing Color | Black |
| Roof | Thermal duct adjusts between 20.5-34.5 inches when assembled. |
| Shipping Dimensions (hwd / in.) | 14.57 x 23.62 x 47.64 |
| Shipping Weight (lbs.) | 67.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images