Part Number: SRCABLERING1UHD
Horizontal fiber cable manager routes and organizes network cabling through your 19 in. rack while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
- Sturdy metal rings help maintain proper bend radius to eliminate cable stress
- Black cold-rolled steel construction ensures long life in demanding rack applications
- Includes all necessary hardware for mounting in an EIA-standard 19 in. rack
- 5-year limited warranty
Features
1U Horizontal Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount on either the front or rear of your rack cabinet or open frame rack, the SmartRack® SRCABLERING1UHD neatly organizes fiber optic, copper and coax cable bundles. This 1U horizontal manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Open rings allow convenient access to cabling for routing and separation of bundles. The cable manager is made from rugged cold-rolled steel to increase the total weight capacity. All hardware is included for installation on an EIA-standard 19-inch rack.
Specifications
OVERVIEW
| UPC Code | 037332239921 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 1.5000 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |