Part Number: SRCABLELADDER18
- Cuts cable clutter by routing cable bundles overhead in your data center
- Allows cables to span aisles or spaces between racks in the same row
- Measures 10 ft. long and 1.5 ft. wide for organized cable bundling
- Arrives boxed in dual 5 ft. sections for easy shipping, storage and assembly
- Works in tandem with SRCABLETRAY or SRLADDERATTACH (sold separately)
- 5-year limited warranty
Features
System Requirements
- SRCABLETRAY (rack enclosures) or SRLADDERATTACH (open frame racks)
Package Includes
- (2) Ladder sections
- (4) Assembly brackets
- (8) Clevis pins
- (8) Cotter pins
- (2) Ground brackets
- (2) M6 hex bolts
- (3) Ground cables, 2-ft. (0.61 m)
- (4) Ladder clamps
- (4) M6 lock washers
- (2) M6 hex nuts
- (2) M10 x 60 mm carriage bolts
- (2) M10 lock washers
- (2) M10 hex nuts
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332214614 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 3.35 x 18.90 x 60.12 |
| Shipping Weight (lbs.) | 21.56 |
| Unit Dimensions (hwd / in.) | 2.000 x 122.300 x 17.920 |
| Unit Weight (lbs.) | 18 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRL90BEND18 | Cable Ladder Runway E-Bend - 90 Degrees, 18 in. Width | |
| SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
Documents & Downloads
Product Images