Part Number: SRBOLTDOWN
- Bolt-down Kit for cabinets and racks
- Enables SmartRack to be secured to concrete floor
- Provides extreme stabilization and security
- Includes required nuts and bolts
- 5-year limited warranty
Overview
SmartRack® SRBOLTDOWN provides extreme stabilization and security for cabinets and racks. The bolt-down kit enables SmartRack to be secured to a concrete floor. SRBOLTDOWN includes four concrete inserts, four bolts and four fender washers.
Technical Notes: We recommend using a 1/2-inch concrete drill. Hole must be 4.5 inches to 4.75 inches deep. Mark the hole, drill the hole, then tap the anchor into the hole. Thread the bolt into the anchor a few threads only. Tap the bolt with a hammer (with anchor attached) until it bottoms out in the hole, then tighten the bolt.
Specifications
OVERVIEW
| UPC Code | 037332144607 |
| Accessory Type | Rackmount Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.06 x 4.13 x 6.02 |
| Shipping Weight (lbs.) | 1.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images