Part Number: SRCABLERINGLG
- Set of 12 cable management rings fits into rack’s standard toolless button mounts
- Organizes cables and eases strain within open frame rack or rack enclosure cabinet
- High-strength polycarbonate rings measure 3 x 4 in. for easy cable insertion
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332213006 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 3.74 x 6.26 x 7.56 |
| Shipping Weight (lbs.) | 1.28 |
| Unit Dimensions (hwd / in.) | 0.710 x 3.142 x 4.406 |
| Unit Weight (lbs.) | 0.075 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRVRTBAR45 | SmartRack 45U Vertical Cable Management Bars | |
| SRVRTBAR48 | SmartRack 48U Vertical Cable Management Bars |
Accessories
| Model Number | Description | |
|---|---|---|
| SRVRTBAR | SmartRack 42U Vertical Cable Management Bars |
Documents & Downloads
Documentation
Product Images