Part Number: SRCABLETRAY1U
Supports and segregates cables while routing them from either side of the rack to interior connections. Multiple anchor points provide cable strain relief and prevent accidental disconnection.
- Routes cables from either side of rack to interior connections
- Includes multiple anchor points across width of tray
- Mounts in front or back of rack equipment
- Durable steel construction with black powder-coated finish
- Includes mounting hardware and nylon zip ties
- 5-year limited warranty
Overview
The SRCABLETRAY1U SmartRack 1U Horizontal Cable Management Tray cuts down on cable clutter and stressed connections by safely supporting and segregating the equipment cabling from either side of the rack to interior connections. Multiple anchor points across the tray provide cable strain relief and prevent accidental disconnection.
Made from steel with a black powder-coat finish to match most racks, the SRCABLETRAY1U quickly and easily mounts to your rack’s front or rear vertical rails at any height using the included hardware. It mounts either in front or in back of your rack equipment, so it doesn’t take up any additional rack space. Compatible with EIA-standard 19-inch racks. Nylon zip ties also included.
Features
- Safely supports and segregates equipment cabling in rack
- Routes cable from either side of rack to interior connections
- Multiple anchor points relieve cable strain and prevent accidental disconnection
- Steel construction with black powder-coat finish
- Mounts to front or rear vertical rails at any height
- Mounts in front or back of rack equipment—takes up no extra rack space
- Includes mounting hardware and nylon zip ties
- Compatible with EIA-standard 19 in. racks
Specifications
OVERVIEW
| UPC Code | 037332188441 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 20.67 x 4.33 |
| Shipping Weight (lbs.) | 1.20 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images