Part Number: SRCABLEDUCT1UFC
Horizontal fiber cable manager routes and organizes network cabling through your 19 in. rack while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
- High-visibility yellow steel helps your bundle stand out in a crowded rack
- Convenient snap-on cover allows quick unconstrained access to cabling
- Fingers and pass-through holes allow easy routing and separation of bundled cables
- Includes all necessary hardware for mounting in an EIA-standard 19 in. rack
- 5-year limited warranty
Features
1U Horizontal Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount on either the front or rear of your rack cabinet or open frame rack, the SmartRack® SRCABLEDUCT1UFC neatly organizes fiber optic, copper and coax cable bundles. This 1U horizontal manager offers proper bend radius to eliminate stress on the cables connecting your network devices. Fingers on either side and pass-through holes in the rear allow convenient access to cabling for routing and separation of bundles. The snap-on cover lets you rapidly add or remove cables and provides excellent protection for them. The cable manager is made from high-visibility yellow steel to help you identify its contents in a crowded rack. All hardware is included for installation on an EIA-standard 19-inch rack.
Specifications
OVERVIEW
| UPC Code | 037332239990 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 4.13 x 2.17 x 19.49 |
| Shipping Weight (lbs.) | 1.50 |
| Unit Dimensions (hwd / in.) | 4.130 x 2.170 x 19.480 |
| Unit Weight (lbs.) | 1.500 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |