Part Number: SRHANDLESFIC
Replacement lock handle kit allows facility and IT managers to designate authorized access to rack cabinets.
- Replacement door lock fits SmartRack® floor-standing enclosures with door handles
- Secure locking lets facility and IT managers closely guard access to enclosure
- SFIC core allows fast and convenient rekeying when access requirements change
- Includes temporary SFIC core, mounting hardware and 2 keys specific to this model
- 5-year limited warranty
Features
Theft-Deterrent Replacement Handle Prevents Unauthorized Access to Your Rack Cabinet
This SmartRack replacement lock handle kit helps you securely store your valuable rack-mounted equipment to protect it from damage, tampering or theft. It’s recommended for data centers, server rooms or network closets where you need your floor-standing rack enclosures to be protected from unauthorized access.
Swing Handles Come with SFIC Lock Core
The SRHANDLESFIC fits SmartRack enclosure door assemblies equipped with handles. Replacement swing handles for front and rear doors are included. They replace the rack cabinet’s existing door handles using the included mounting hardware. The included keys fit SRHANDLESFIC locks only, allowing you to control who has access to internal equipment. The replaceable small format interchangeable core (SFIC) allows quick and convenient rekeying if access requirements change.
System Requirements
SmartRack floor-standing enclosure with front and/or rear door handles
Package Includes
- (2) Locking handles
- (2) Keys
- Temporary SFIC core
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332288929 |
| Accessory Type | Handle Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.77 x 3.22 x 2.05 |
| Unit Dimensions (hwd / in.) | 6.410 x 1.420 x 1.340 |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images