Part Number: U280-WF1-45C1-G
Travel-sized USB-C charger provides up to 45W to quickly and efficiently charge your smartphone or laptop at home or on the move.
- Perfect for travel—quickly charges smartphones, tablets, e-readers, earbuds, and other USB-C devices
- 45W USB-C Power Delivery (PD 3.0) port delivers fast, efficient charging for compatible devices
- GaN (Gallium Nitride) technology ensures high-efficiency charging with less heat and smaller footprint
- Universal compatibility—plugs into standard NEMA 1-15R, 5-15R, or 5-15/20R AC wall outlets
- Slim, flat design fits behind furniture and packs easily into bags, backpacks, or carry-ons
- 2-year limited warranty
Features
Fast, Portable 45W USB-C Charger with GaN Technology
Charge your mobile devices quickly and safely with this compact 45W USB-C wall charger. Compatible with smartphones, tablets, e-readers, smartwatches, earbuds, and handheld gaming consoles, it plugs into any standard NEMA AC outlet and delivers up to 45W of USB Power Delivery (PD 3.0) for fast, efficient charging.
Low-Profile Design for Tight Spaces
This compact 45W USB-C power adapter features a flat, low-profile design that sits nearly flush against the wall—perfect for plugging in behind furniture, desks, or in tight outlets where bulky chargers won't fit.
Advanced GaN Technology in a Travel-Ready Design
Built with Gallium Nitride (GaN) components, this USB-C fast charger is smaller, lighter, and more energy-efficient than traditional silicon chargers. It stays cooler during use and fits easily into your bag or pocket—perfect for travel or everyday carry.
Smart Charging with Built-In Protection
The USB-C port features auto-sensing technology that adjusts to your device's optimal power level. It protects against overheating, overcurrent, overcharging, and short circuits, and automatically stops charging when your device reaches full battery.
Folding Plug for Easy Portability
The foldable NEMA 1-15P plug tucks neatly into the charger to prevent damage and snagging. Its flat, space-saving design makes it ideal for the tight outlets behind furniture or in travel bags. A bottom-positioned USB-C port offers convenient cable routing in any setup.
Specifications
OVERVIEW
| UPC Code | 037332285942 |
| Product Type | Wall Charger |
| Charging Form Factor | Direct Plug-In |
| Charger Functions | Charge |
| Device Compatibility | Amazon Kindle; Headphones; Phone; Tablet; Video Game System; Watch |
| Technology | USB 3.x |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | NEMA 1-15P |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 100-240V, 1.2A (Max) |
OUTPUT
| Output Capacity (Watts) | 45 |
| Frequency Compatibility | 50 / 60 Hz |
| Continuous Output Capacity (Watts) | 45 |
| Overload Protection | Yes |
POWER
| Power Consumption (Watts) | 45.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| LED Indicators | Blue - Power |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 3A |
| Total Charging Watts | 45 |
| Charging Method | USB |
| Charging Port Type | USB C (FEMALE) |
| Charging Ports Details | Supports PD 3.0 charging up to 45W including 5V 3A, 9V 3A, 15V 3A, and 22V 2.25A. Supports PPS Charging at ranges of 3.3V-11V 4.05A and 3.3V-16V 3A. |
| Charging Ports / Amps | 3A |
| Wireless Charging | No |
| Charging Amps per Port | 3A |
PHYSICAL
| Color | White |
| Material of Construction | PC (Plastic) |
| Total Number of Ports | 1 |
| Unit Dimensions (hwd / in.) | 3.330 x 1.910 x 0.750 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
| Operating Temperature Range | 77° to 104°F (25° to 40°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 20 to 90% RH, Non-Condensing |
| Storage Humidity Range | 5 to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| GaN Technology | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) | |
| U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |