Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial transceiver module links a Gigabit Ethernet network fiber cable to the SFP port on a switch, firewall or other network device.

  • Ideal for harsh environments, including factories, oil and gas, mines and rail systems
  • Provides 1000Base-SX throughput up to 550 m via multimode fiber cabling
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Industrial-grade transceiver supports operating temperature range of -40° to 85°C
  • Supports bi-directional Gigabit Ethernet data transfer rates up to 1.25 Gbps
  • 1-year limited warranty

Features

Industrial-Grade SFP Transceiver Module Connects Fiber Cabling to Your Network Device
N286I-1P25GSXD provides 1000Base-SX throughput over multimode fiber cable up to 550 meters (1,804 feet) at 850 nm. It complies with IEEE 802.3z 1000Base-SX standards, supports Digital Diagnostic Monitoring (DDM) and transmits bi-directional data at speeds up to 1.25 Gbps. Connect the transceiver to any standard SFP slot on an industrial switch or fiber converter, such as NGI-Series Industrial Gigabit Ethernet Switches.

Built to Last in Harsh Industrial Environments
The N286I-1P25GSXD adds 10/100/1000 Mbps Gigabit Ethernet connectivity to your industrial application, such as factory automation, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining and other environments with wide temperature ranges. The high-strength housing withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 85 degrees Celsius (-40 to 185 degrees Fahrenheit).

Hot-Pluggable for Installation Without Network Interruption
This transceiver module is fully hot-pluggable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP end of the transceiver into your network device. The other end has an LC duplex connector to link with high-speed fiber cable (sold separately). A convenient bail clasp latch helps you carefully remove the module from the device.

System Requirements

Works with standard SFP slots found on industrial switches and fiber converters, such as NGI Series

Package Includes

N286I-1P25GSXD Industrial Gigabit SFP Transceiver

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332268341
Product TypeIndustrial Gigabit SFP Transceiver
Brand CompatibilityTRENDnet
CONNECTIONS
Side A - Connector 1SFP (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Unit Dimensions (hwd / in.)0.430 x 0.550 x 2.640
Unit Weight (lbs.)0.0359
ENVIRONMENTAL
Operating Temperature Range-40° to 185°F (-40° to 85°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95%
Operating Temperature-40 to 185 F (-40 to 85 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Wavelength850nm
Transmission Distance550 m
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.3z 1000Base-SX/LX; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N320-10M N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) N320-15M N320-15M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) N320-20M N320-20M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N520-10M N520-10M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50 ft.) N520-15M N520-15M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 15M (50 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) N520-20M N520-20M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)
10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) N820-10M N820-10M 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) N820-15M N820-15M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft) N820-20M N820-20M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.