Part Number: TRAVELER3USBC
Protects your laptop and other electronics against dangerous power surges, spikes and line noise in a hotel or conference room.
- 2 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
- 306 joules protect your valuable electronics against dangerous surges and spikes
- Portable housing with concealable 18 in. power cord easy to carry in laptop bag
- USB-A and USB-C ports power and charge smartphones and other mobile devices
- Easy-to-see green LED lets you know at a glance that your equipment is protected
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
Features
2-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for use in a hotel, airport, conference room or anywhere else you use your laptop, this Protect It!® surge protector features a surge protection rating of 306 joules to defend your valuable electronic components against power surges and spikes. The 18-inch (45.7-centimeter) AC power cord with right-angle NEMA 5-15P plug connects to a wall outlet and conveniently wraps around the unit for easy storage when not in use.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, printer, external hard drives and other portable electronics into two NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is in front of the surge protector and the other is on the back side to help accommodate a bulky transformer without blocking the other outlet.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
USB Charger Keeps Mobile Devices Ready for Use
One USB-C port and one USB-A port are available for charging your smartphone, tablet. MP3 player or other USB mobile devices. The USB-C port has 3A and the USB-A port 2.4A for charging multiple devices at the same time. A green LED confirms at a glance that your equipment is protected.
Specifications
OVERVIEW
| UPC Code | 037332288806 |
| Product Type | Surge Protector |
| Charging Form Factor | Strip |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT 3/C |
| Input Cord Length (ft.) | 1.5 |
| Right-Angle Plug | Yes |
OUTPUT
| Output Capacity (Watts) | 1560 |
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1560 |
| Output Receptacles | (2) 5-15R |
| Transformer Accommodation | (2) Yes |
| Output Amp Capacity | 13 |
CONNECTIONS
| Number of Ports | 2 |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Diagnostic LED Details | Built-in LED confimr suppressor "protection present" (green) status |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 1 USB-A 5V/2.4A, 1 USB-C 5V/3A |
| Charging Method | USB |
| Charging Port Type | (1) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports / Amps | (1) 2.4A; (1) 3A |
| Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 306 |
| Protection Modes | L-N |
| UL1449 Let Through Rating | 1200 |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Gray |
| Housing Color | Black; Gray |
| Mounting Holes or Slots | No |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 2.88 x 1.68 x 6.20 |
| Shipping Weight (lbs.) | 0.57 |
| Unit Dimensions (hwd / in.) | 2.280 x 1.240 x 5.840 |
| Unit Weight (lbs.) | 0.49 |
| Input Cord Color | Gray |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); UL 1449; UL Listed; cUL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images