Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C to HDMI adapter connects dual HDMI 4K displays to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. 

  • DisplayLink software compatible with Windows, macOS, ChromeOS, Android and Linux
  • Supports UHD resolutions up to 4K @ 60 Hz to 2 HDMI displays simultaneously
  • USB-C PD 3.0 pass-through port provides up to 90W charging to the host computer
  • Dual power mode allows operation via laptop bus power or through the PD charging port
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

USB-C to HDMI Adapter Connects Two 4K HDMI Displays to Your USB-C Device
This USB adapter connects two independent HDMI monitors, projectors and/or televisions to the USB-C or Thunderbolt 3 port on your MacBook Pro, Chromebook or Windows laptop. It’s an ideal connector for creating video walls, giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 4K. The U444-2H-DL supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 36-bit Deep Color and 7.1-channel surround sound.

Built-In DisplayLink Software Ensures Operation with Any Computer Operating System
The U444-2H-DL features DisplayLink video software that works across computing platforms, making this adapter ideal for hot-desking and work-from-anywhere applications. It works with Windows, macOS, ChromeOS, Android and Linux. The adapter can also extend dual video outputs through a USB-A port on a laptop with the use of a USB-C to USB-A adapter (sold separately). Note: The host device must be able to download and install the Synaptics DisplayLink driver compatible with the host's operating system. It is recommended that the host PC have administrator access to ensure the drivers install correctly when first connecting the adapter to the host. The latest drivers can be found at the official Synaptics DisplayLink website: https://www.synaptics.com/products/displaylink-graphics.

PD 3.0 Charging Port Powers the Host
The USB-C Power Delivery (PD) 3.0 charging port on the U444-2H-DL supports up to 100W PD charging, with 10W dedicated to the functioning of the adapter and the remaining 90W charging the host (100W power adapter and matching USB-C charging cable sold separately). This is ideal for hot-desking and work-from-anywhere applications, as it eliminates the need to carry a bulky external power supply in order to charge your laptop.

TAA-Compliant for GSA Schedule Purchases
The U444-2H-DL is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports PD charging in order to charge from PD 3.0 port
  • Display device(s) with HDMI input
  • Compatible with all common operating systems including Windows, macOS, ChromeOS, Android and Linux
  • The host must be able to download and install the Synaptics DisplayLink driver compatible with the host's operating system. It is recommended that the host PC have administrator access to ensure that the drivers install correctly when first connecting the adapter to the host. The latest drivers can be found at the official Synaptics DisplayLink web site: https://www.synaptics.com/products/displaylink-graphics.

Package Includes

  • U444-2H-DL USB-C Adapter, Dual Display
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332288080
Device CompatibilityComputer; Laptop
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported2
Video Ports(2) HDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported

Supports dual HDMI resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz

Supported Resolutions3840x4320 (4K)
Max Supported Video Resolution3840 x 2160 @ 60 Hz
Extended ModeYes
Extended Mode Details

Supports x2 HDMI outputs at 4K @ 60 Hz

  • When used with a Windows OS host, supports dual 4K @ 60 Hz with different video output per monitor under MST Mode
  • When used with a Mac OS host, supports dual HDMI output (x2 4K/30 Hz) with mirrored image only under SST Mode

Note: The U444-2H-DL is capable of connecting to a USB-A port on the host when used with a USB-C to USB-A adapter

Mirror ModeYes
Mirror Mode Details

Supports x2 HDMI outputs at 4K @ 30 Hz

  • When used with a Windows OS host, supports dual 4K @ 30 Hz with different video output per monitor under MST Mode
  • When used with a Mac OS host, supports dual HDMI output (x2 4K/30 Hz) with mirrored image only under SST Mode

Note: The U444-2H-DL is capable of connecting to a USB-A port on the host when used with a USB-C to USB-A adapter

Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
EDID SupportNo
DisplayPort Alt ModeYes
AUDIO
Audio SpecificationSupports 7.1-channel surround sound
INPUT
Built-In Cable Length (ft.)0.98
Built-In Cable Length (in.)11.81
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports2
Side A - Connector 1USB C (MALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts90
Charging Ports / Amps5A
PHYSICAL
ColorSilver
Material of ConstructionPCB, PVC, ALUMINUM
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)3.9MM
Total Number of Ports2
Shipping Dimensions (hwd / in.)0.79 x 4.72 x 3.94
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.590 x 4.460 x 2.360
Unit Packaging TypeBox
Unit Weight (lbs.)0.266
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% TO 85% RH (NON-CONDENSING)
Storage Humidity Range5% TO 90% RH (NON-CONDENSING)
Power Provided to Connected Device(s)90W
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
MST Support  Yes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.4
Driver RequiredYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Docking stations with DisplayLink software must have the appropriate driver installed in order for the docking station to function properly. The host computer should have administrator rights, or the ability to access the Synaptics DisplayLink web site and download the drivers separately if restricted by a firewall upon the initial connection between the docking station and host. The latest drivers can be found and manually installed at the following location:

Synaptics Displaylink Driver

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB & Wireless Chargers

  Model Number Description
Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White U280-W01-100C1G U280-W01-100C1G Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White
4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White U280-W04-100C2G U280-W04-100C2G 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

Audio Video Cables

  Model Number Description
4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft.
4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 6 ft.

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) U040-003-C-5A U040-003-C-5A USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) U040-006-C-5A U040-006-C-5A USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m)

USB Adapters

  Model Number Description
USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps) U329-000 U329-000 USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.