Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmitter/receiver kit extends a 4K DisplayPort signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with multi-channel audio
  • Power over Cable (PoC) technology provides power to either unit via Cat6 cable
  • Can be daisy-chained up to 4 times (920 ft. total) via additional B127A-110-BD receivers
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

DisplayPort Extender for Digital Signage in Schools, Trade Shows and Lecture Halls
This complete transmitter and transceiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional AV cables allow. The B127A-111-BDTDA extends 4K signals from a DisplayPort source to a DisplayPort monitor up to 230 feet (70 meters) away with zero latency via user-supplied Cat6 cabling.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-111-BDTDA supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 7.1-channel surround sound via the transceiver’s TOSLINK audio output. Built-in equalization allows you to fine-tune the image quality at the remote display. HDCP 2.2 encryption allows you to stream 4K content with no complications. This extender kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. 

Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the transceiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable (such as P568- or P569-Series).

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers either the transmitter or transceiver over Cat6 cable. Connect the included power supply at either end to power the entire installation. LEDs on both the transmitter and transceiver light up to indicate the system is receiving power and a signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.

Create a Daisy Chain to Achieve Even More Distance
This extender kit is capable of forming daisy-chain installations up to 920 feet (280.4 meters) from the transmitter by connecting additional B127A-110-BD transceivers (sold separately). Up to four total transceivers can be chained together, each capable of extending a 4K 60 Hz signal up to 230 feet per unit. The kit is also compatible with the B127A-010-H signal booster (sold separately), which allows the signal, when used in a daisy chain, to be enhanced up to 1,090 feet (332.2 meters) total. Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and transceiver work right out of the box with no software required. Mounting hardware is included for installing the transceiver on a wall, pole or 19-inch rack. Connect the transmitter to the source and the transceiver to the display with user-supplied DisplayPort cables (such as P580-Series). Then, connect the two units with user-supplied Cat6 Ethernet cable (such as N202-Series).

TAA-Compliant for GSA Schedule Purchases
The B127A-111-BDTDA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (media server, laptop)
  • Display device with DisplayPort input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Transceiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. (1.4 m) cord
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332288066
Product TypeExtender Kit
TechnologyCat5/5e; Cat6; DisplayPort; HDMI; POC
Host ConnectorHDMI (FEMALE)
VIDEO
Video InputDISPLAYPORT (FEMALE)
Video OutputDISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports DetailsHDCP 1.4; HDCP 2.2; DisplayPort 1.2a
Resolutions Supported

DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 60 Hz

Supported Resolutions3840x2160 (4K)
Max Supported Video Resolution4K (3840 x 2160) 60 Hz
Max. Distance (Between any 2 Units)230 ft
Max Number of Ports (Entire Chain)4
Max 720P Range (ft)230
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Maximum Distance with Booster400
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs2
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputDisplayPort
Receiver - Number of Video Outputs1
Signal Range (ft)230
Range Extension with BoosterYes
Range Extension using other Tripp Lite product230 ft.
Recommended Cabling

Solid Wire Cat6 Cables (Tripp Lite's N202-Series)

Extended ModeYes
Extended Mode Details

x1 DisplayPort Output (4K/30 Hz)

  • Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
Mirror ModeYes
Mirror Mode Details

x1 DisplayPort Output (4K/30 Hz)

  • Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio InputDisplayport
Audio OutputDisplayPort
Audio SpecificationPass-through of Audio format includes LPCM2.0/5.1/7.1
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60hz / 0.6A
AC Power Adapter Output Specs (V / A)24V/1A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.38
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
Receiver Power SourceAC Adapter (Included); Power Over Cable
CONNECTIONS
Side A - Connector 1DISPLAYPORT (FEMALE)
Side A - Connector 2HDMI (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
Side B - Connector 2DISPLAYPORT (FEMALE)
Side B - Connector 3TOSLINK (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: (1) Power = Green, (1) RJ45 Port = Green (Power), (1) Orange; Receiver: (1) Power = Green; (2) RJ45 Ports = Green (Power), Orange
PHYSICAL
ColorBlack
Material of ConstructionMetal
Mounting LocationWall
Number of Displays2
Form Factor/Mounting OptionsBox
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Receiver Unit Weight (kg)0.45
Receiver Unit Weight (lbs.)1
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.23
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Transmitter Unit Weight (kg)0.45
Transmitter Unit Weight (lbs.)1
Unit Dimensions (hwd / in.)2.170 x 10.240 x 6.460
Unit Packaging TypeBox
HousingMetal
Mounting DetailsSurface mounting brackets
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)230
Signal Range (ft.)230
Max 480P Range (ft)230
Transmission Distance230 ft
Max 1080i Range (ft)230
Max 4K UHD Range (ft)230
Max 480i Range (ft)230
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  Zero Latency
PORT EXPANSION
Daisy-chainable or CascadableDaisychain (up to 4 links)
FEATURES & SPECIFICATIONS
All-in-One KitYes
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Built-In EqualizerYes
Displayport Specification1.2a
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24AWG Cat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; TUV; UL; cUL
Product CertificationsEN 55032; EN 55035; NOM (Mexico); UL Listed; cUL Listed
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

Audio Video Extenders

  Model Number Description
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.