Part Number: U444-003-H8K6
Connects an 8K/4K HDMI display to the USB-C or Thunderbolt port on your MacBook Pro, Windows laptop, tablet or smartphone.
- Supports UHD resolutions up to 8K @ 60 Hz or 4K @ 144 Hz on the latest displays
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.3 standards to display up-to-date 8K video content
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB-C to HDMI Converter Connects a USB-C or Thunderbolt Port to an 8K Monitor
This USB Type-C to HDMI adapter (M/M) connects an 8K-capable HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop, tablet or smartphone. It’s an ideal cable for Ultra HD video applications, including editing professional video or digital artwork, upgrading your trade show or conference presentations, playing online games or watching movies on a larger 8K screen.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C end to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits 8K Video with HDR and 4:4:4 Color
The U444-003-H8K6 supports data transfer speeds up to 8.16 Gbps per-lane (32.4 Gbps total) bandwidth for high-end A/V applications. It can transmit UHD specifications up to 7680 x 4320 (8K) at 60 Hz and 3840 x 2160 (4K x 2K) at 144 Hz with 36-bit Deep Color. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 encryption allows you to stream 4K or 8K content with no complications. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Note: Both the source and display must support the desired resolution to function appropriately.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI adapter requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alt Mode, and connect the HDMI port to your 8K display. This adapter is backward compatible with 1080p and 4K displays, allowing you to use it with older equipment.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alt Mode
- Source device must support DisplayPort 1.4 Alt Mode and DSC to reach full video output capability
- Display device with HDMI input
- Display device must support 4K/60 Hz or 4K/120 Hz to reach full video output capability
Package Includes
U444-003-H8K6 USB-C to HDMI Active Adapter Cable - M/M, Black, 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332288301 |
| Product Type | USB-C A/V Cable |
| Technology | HDMI; USB 3.x |
| Cable Type | Active |
VIDEO
| Resolutions Supported | The U444-003-H8K6 supports the following display resolutions: 7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz 4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz 2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz 1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz 1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz 1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz 720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz Note: Both the source and display must support the desired resolution in order to function appropriately The U444-003-H8K6 supports HBR3, DSC1.1/1.2a or uncompressed video, DSC 1.1/1.2a decoder, and HDMI Hot Plug Detect (HPD) |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| Bandwidth | 48 Gbps |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
AUDIO
| Audio Specification | Supports 32-Channel LPCM 192kHZ audio output and HBR audio up to 1536kHz |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | TPE + ABS |
| Cable Jacket Color | Black |
| Connector Color | Silver |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.2MM |
| Wire Gauge (AWG) | 34/24 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
| Unit Dimensions (hwd / in.) | 0.790 x 4.720 x 3.940 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 113°F (-10° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Displayport Specification | 1.2; 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images