Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects your computer and other home/office electronics against dangerous power surges, spikes and line noise.

  • 6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
  • 1080 joules protect your valuable electronics against dangerous surges and spikes
  • Plugs directly into the wall (no cord required) for easy installation and no cable clutter
  • USB-A and USB-C ports power and charge smartphones and other mobile devices
  • Easy-to-see green LED lets you know at a glance that your equipment is protected

Features

6-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Protect It!® surge protector features a surge protection rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The unit plugs directly into a wall outlet, avoiding annoying cord clutter.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

USB Charger Keeps Mobile Devices Ready for Use
One USB-C port and two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. The USB-C port has 3A and the USB-A ports 2.4A each for charging multiple devices at the same time. A green LED confirms at a glance that your equipment is protected.

Package Includes

  • SK60C 6-Outlet Surge Protector, Gray
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332288783
Product TypeSurge Protector
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Length DetailsDirect Plug-In
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Output Capacity (Watts)1875
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
Output Amp Capacity15
CONNECTIONS
Number of Ports3
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsGreen - Protected
CHARGING
Number of Charging Ports3
Total Charging Amps2.4A each for 2 USB-A and 3A for USB-C
Total Charging Watts1875
Charging MethodUSB
Charging Port TypeUSB A (FEMALE); USB C (FEMALE)
Charging Ports / Amps(2) 2.4A; (1) 3A
Overcharge ProtectionNo
Charging Amps per Port2.A each for USB-A and 3A for USB-C
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1080
AC Suppression Response Time  < 1 ns
Protection ModesL-N, L-G, N-G
UL1449 Let Through Rating500, 500, 600
EMI / RFI Filtering  150KHz-100MHz
Isolated Filter Banks  no
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
ColorGray
Material of ConstructionPlastic
Housing ColorGray
Mounting Holes or SlotsNo
Receptacle ColorGray
Shipping Dimensions (hwd / in.)5.76 x 4.16 x 2.60
Shipping Weight (lbs.)0.66
Unit Dimensions (hwd / in.)5.520 x 3.920 x 2.270
Unit Weight (lbs.)0.57
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 42 (Canada); UL 1449
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$7,500 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.