Part Number: SRCOMBO4SFICSS
Replacement lock handle kit allows facility and IT managers to designate authorized access to rack cabinets.
- Replacement door lock fits SmartRack® floor-standing enclosures with door handles
- 4-digit combination lock provides more security than standard 3-digit combo locks
- SFIC core allows fast and convenient rekeying when access requirements change
- Secure locking lets facility and IT managers closely guard access to enclosure
- Slam-shut feature automatically locks the rack enclosure door upon closing it
- 5-year limited warranty
Features
Theft-Deterrent Replacement Handle Prevents Unauthorized Access to Your Rack Cabinet
This SmartRack replacement lock handle kit helps you securely store your valuable rack-mounted equipment to protect it from damage, tampering or theft. It’s recommended for data centers, server rooms or network closets where you need your floor-standing rack enclosures to be protected from unauthorized access. It’s also ideal security for colocation racks in which cabinets are assigned to multiple tenants. A slam-shut feature automatically locks the door whenever it closes.
Swing Handles Come with 4-Digit Combo Lock and SFIC Lock Core
The SRCOMBO4SFICSS fits SmartRack enclosure door assemblies equipped with handles. Replacement swing handles for front and rear doors are included. They replace the rack cabinet’s existing door handles using the included mounting hardware. The four-digit combination lock with up to 10,000 different combinations can be easily reset and changed as often as you want. The replaceable small format interchangeable core (SFIC) allows quick and convenient rekeying if access requirements change. Bypass keys are also included for facility and IT managers who require access.
System Requirements
SmartRack floor-standing enclosure with front and/or rear door handles
Package Includes
- (2) Locking handles
- (2) Keys
- Temporary SFIC core
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332294357 |
| Accessory Type | Handle Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | DIE CAST ZINC, BLACK POWDER COATED |
| Shipping Dimensions (hwd / in.) | 6.77 x 3.22 x 2.05 |
| Unit Dimensions (hwd / in.) | 6.300 x 1.420 x 1.340 |
| Unit Weight (lbs.) | 0.4 |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SRCOMBO4 | SmartRack Locking Door Handles for Server Rack Front and Back Doors, 4-Digit Combination Lock, 2 Keys | |
| SRHANDLESFIC | SmartRack Locking Door Handle for Server Rack Cabinets - Front and Back Doors, SFIC Lock Core, 2 Keys | |
| SRWCOMBO | SmartRack Replacement Combination Lock for SmartRack Wall-Mount Server Rack Cabinets - Front Door |
Documents & Downloads
Documentation
Product Images