Part Number: N050-P12 TAA
- Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
- 12 RJ45 and 110 ports numbered/labeled/color-coded for immediate cable identification
- Durable aluminum panel with ABS plastic frame that mounts easily to wall or desk
- Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
- Ideal for managing Cat5e cable patching in high-density IT environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
The N050-P12 is designed specifically to be used in PoE applications. It does not add PoE power to a Cat5e signal not already transmitting both data and power.
Overview
Features
Specifications
OVERVIEW
| UPC Code | 037332210395 |
| Product Type | Wall Mount |
| Technology | Cat5/5e |
CONNECTIONS
| Number of Ports | 12 |
| PoE Power Budget (Watts) | 90 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.00 x 10.70 x 3.30 |
| Shipping Weight (lbs.) | 0.70 |
| Unit Dimensions (hwd / in.) | 2.240 x 10.040 x 1.880 |
| Panel Style | Punchdown |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N002-003-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
| N002-006-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m) | |
| N002-010-BL | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images