Part Number: A230-001-KP
Connects two BNC coaxial cables to create one longer cable. Snaps into keystone cutout of a wall plate or patch panel. Or use the included panel mount adapter for installation in a podium or kiosk.
- Gold-plated contacts for optimal signal transfer
- Panel mount adapter for securing to podium or kiosk
- Snaps easily into standard data wall plate or patch panel
- Compatible with all BNC coaxial cables
- Rated for 75 ohms
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The A230-001-KP BNC Keystone/Panel Mount Coupler (F/F) connects two BNC coaxial cables to create one longer connection. Its keystone design snaps easily into the cutout of a wall plate or patch panel. An optional BNC panel mount coupler is included for securing the keystone jack to a podium or kiosk. Compatible with all BNC coaxial cables, the A230-001-KP features molded nickel-plated connectors with gold-plated contacts for optimal signal transfer. Rated for 75 ohms.
Features
- Connects 2 BNC coaxial cables for a longer cable run
- Keystone design for easy snap-in installation in wall plate or patch panel
- Includes panel mount connector for installation in podium or kiosk
- Molded nickel-plated connectors with gold-plated contacts for optimum signal transfer
- Compatible with all BNC coaxial cables
- Rated for 75 ohms
Specifications
OVERVIEW
| UPC Code | 037332199669 |
| Product Type | Audio Keystone |
| Technology | RG59/RG6 |
CONNECTIONS
| Side A - Connector 1 | BNC (FEMALE) |
| Side B - Connector 1 | BNC (FEMALE) |
PHYSICAL
| Color | White |
| Connector Color | White |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Product Images