Part Number: P404-006
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold-plated connectors provide superior conductivity
- Use to connect your computers serial port to an external modem
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
6-ft. (1.83 m) serial modem cable. DB25M to DB9F. Superior molded cables with built-in strain relief ensures the cable will last a very long time. Foil-shielding provide maximum EMI/RFI protection. Gold plated connectors and gold plated copper contacts offer superior conductivity.
Features
- Superior molded cables with built-in strain relief ensures cable will last a very long time
- Foil-shielding provide maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts offer superior conductivity
System Requirements
- Hayes compatible external modem with a Female DB25 port.
- Computer with an available DB9 Male serial port
Package Includes
- 6-ft. (1.83 m) Serial Modem Cable DB9F/25M
Specifications
OVERVIEW
| UPC Code | 037332012197 |
CONNECTIONS
| Side A - Connector 1 | DB9 (FEMALE) |
| Side B - Connector 1 | DB25 (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.60 x 7.80 |
| Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |