Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 2pc DB9F to RJ45 Null Modem Adapter Kit
  • Uses readily available Cat5 Patch Cables
  • Null Modem Serial Connections up to 100ft


Overview

With the P450-000 Null Modem Adapter Kit, you can set up PC-PC Serial connections up to 100 feet (30.5 meters) apart using readily available Cat5/Cat6 Ethernet cables. The finished connection results in a Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7, with Full Handshake capability. Slotted, knurled thumbscrews provide easy and secure attachment to your computers.

Features

  • 2pc DB9F to RJ45 Null Modem Adapter Kit
  • Uses readily available Cat5 Patch Cables
  • Null Modem Serial Connections up to 100-ft. (30.5 m)

System Requirements

  • Typically two PC's with DB9 Male Serial ports

Package Includes

  • 2 x DB9F / RJ45 Modular Adapters
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149572
CONNECTIONS
Side A - Connector 1DB9 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N002-010-GY N002-010-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) N002-015-GY N002-015-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) N002-050-GY N002-050-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m)

Computer & Storage

  Model Number Description
Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m) P450-006 P450-006 Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft. (1.83 m)
Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m) P454-006 P454-006 Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft. (1.83 m)
Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m) P456-006 P456-006 Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.