Part Number: P136-000-UHD-V2
- Active adapter for use with any Displayport port
- Connect a 4K HDMI monitor to a computer with a Displayport 1.2 output
- Displayport Male to HDMI Female
- HDCP 1.3 and DPCP 1.0 compliant
- 3-year limited warranty
Overview
This P136-000-UHD-V2 DisplayPort 1.2 to HDMI 4K Active Converter Adapter allows you to connect a computer with a DisplayPort output to an HDMI monitor. Supports computer video resolutions up to 4K x 2K at 24/30 Hz (Ultra HD). It is an active adapter, converting both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals. Adapter is plug-and-play and requires no drivers or other software. Backwards compatible with previous DisplayPort versions (1.0, 1.1, 1.2). Fully molded ends ensure long life enjoyment.
Features
- Supports DisplayPort 1.2a input and HDMI1.4b output
- Active adapter for use with any Displayport port, converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
- Supports HDMI highest video resolution 4K x 2K @ 24/30 Hz
- Content protection of HDCP Rx and Tx keys to support HDCP repeater
- Supports up to 8 channel LPCM, compressed audio(AC-3,DTS) and HBR audio format
- Supports up to 192khz audio frame rate and up to 24-bit audio sample size
- Integrated both HDCP Rx and Tx keys to support HDCP repeater
- HDCP 1.3 and DPCP 1.0 compliant
- Powered from DisplayPort source
- Plug and Play
Specifications
OVERVIEW
| UPC Code | 037332188328 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
FEATURES & SPECIFICATIONS
| HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P134-000 | DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm), TAA | |
| P134-06N-VGA | DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm) | |
| P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm), TAA | |
| P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm), TAA |
Documents & Downloads
Useful Web Pages
Product Images