Part Number: P948-BRKT25
Increases your desktop PC’s performance by allowing you to mount a 2.5 in. SATA hard drive into an available 3.5 in. drive bay.
- Easy transfer of data from 2.5 in. drive to your PC
- Supports all 2.5 in. SATA HDDs and SSDs
- Includes 22-pin data/power adapter cable
- Durable solid steel construction
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit improves the performance of your desktop computer and allows you to add significant data storage. It allows you to mount a 2.5-inch SATA hard disk drive (HDD) or solid state drive (SSD) into an empty 3.5-inch drive bay on your PC. The solid steel bracket comes with a 22-pin data/power SATA adapter cable that attaches to the 2.5-inch drive’s SATA port, the computer power supply’s LP4 port and an available SATA data connector on the host motherboard. Screws for mounting the bracket are also included.
Features
- Easy transfer of data from 2.5 in. drive to your PC
- Adds significant amount of data storage
- Durable solid steel construction
- Supports all 2.5 in. SATA HDDs and SSDs
- 22-pin data/power adapter cable and mounting hardware included
Specifications
OVERVIEW
| UPC Code | 037332200501 |
| Technology | SATA/eSATA |
CONNECTIONS
| Side A - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
| Side B - Connector 1 | 7 PIN SATA (MALE) |
| Side B - Connector 2 | LP4 (MALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.00 x 4.10 x 6.20 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |