Part Number: P440-89FM
DB9 male to RJ45 female adapter allows a serial signal to be sent over twisted-pair Cat5e/6 cable. Recommended for creating customized connections with terminals, serial printers, modems, POS and other serial devices.
- Converts DB9 male connection to RJ45 female connection
- Compatible with readily available Cat5e/6 patch cables
- Slotted, knurled thumbscrews for easy, secure attachment
- Color-coded wires to simplify troubleshooting
- Ideal for customizing RS-232, RS-422 and RS-485 connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P440-89FM DB9 to RJ45 Modular Serial Adapter (M/F) is designed for connecting terminals, serial printers, modems, POS and other serial devices to your network via twisted-pair Cat5e/6 cabling. This saves you time and money by eliminating the need to upgrade your existing hardware.
The adapter features a male DB9 serial connector with color-coded twisted-pair wires on one side and an RJ45 female connector on the other, allowing you to create customized RS-232, RS-422 and RS-485 connections. You can connect dumb desktop terminals to a central patch or directly to an MUX. Slotted, knurled thumbscrews provide a quick, secure attachment to your device. Color-coded wiring simplifies troubleshooting.
Features
- DB9 to RJ45 adapter allows serial signal to be transmitted over twisted-pair cable
- Connects terminals, serial printers, modems, POS and other serial devices to Cat5e/6 cabling
- Converts DB9 male connection to RJ45 female connection
- Connects dumb desktop terminals to central patch or directly to MUX
- Color-coded wires to simplify troubleshooting
- Slotted, knurled thumbscrews for easy, secure attachment
- Ideal for modular RS-232, RS-422 and RS-485 serial connections
System Requirements
- PC or other device with DB9 female connector
Package Includes
- P440-89FM DB9 to RJ45 Modular Serial Adapter (M/F)
Specifications
OVERVIEW
| UPC Code | 037332206343 |
| Technology | Cat5/5e; Cat6; Cat6a |
CONNECTIONS
| Side A - Connector 1 | DB9 (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 0.50 x 3.94 x 5.30 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.500 x 3.940 x 5.300 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |