Part Number: P606-006
- Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
- Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing.
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing
- Length: 6-ft. Connectors: DB25 male/Cent36 male
- Nickel plated connectors and gold plated copper contacts offer superior conductivity
- Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
- Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
- Bi-directional communication allows your printer to broadcast printer error messages back to network computers
- Molded ends with easy-grip textured overmold
System Requirements
- Computers with a DB25 Female parallel port
- Parallel printers with a Centronics 36 Female parallel port with high-speed Bi-Directional communication (although not essential).
Package Includes
- 6-ft. AB Parallel Printer Cable DB25M to Cen36M
Specifications
OVERVIEW
| UPC Code | 037332013521 |
| Technology | Parallel |
CONNECTIONS
| Side A - Connector 1 | DB25 (MALE) |
| Side B - Connector 1 | CENTRONICS 36 (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.48 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |