Part Number: P311-006
Extends the distance between 3.5mm stereo connections.
- 6-ft. 3.5mm Male to 3.5mm Female
- Fully shielded
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-ft. 3.5mm Male to 3.5mm Female Extension Cable
- Fully molded ends
- Braided shielding
- Nickel-plated connectors
Specifications
OVERVIEW
| UPC Code | 037332174130 |
| Technology | Stereo Audio |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | 3.5MM (MALE) |
| Side B - Connector 1 | 3.5MM (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |