Part Number: N252-024-HU TAA
- 24 port Cat6 Patch Panel in a Half-U Panel
- 19-in. rackmount ready
- 110 type punch-down termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Unique 0.5U Height
- Category 6 Gigabit Rated
- UL approved
- Ports clearly numbered both on front and back
- Built-in strain relief bar
- Color coded label on back offers both EIA/TIA 568A & 568B wiring
- Metal frame EIA/TIA 2/32 spacing
- Rack mountable on a 19 rack (0.5U of space)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332160560 |
| Product Type | Rackmount |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 24 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.50 x 3.80 x 19.80 |
| Shipping Weight (lbs.) | 1.50 |
| Panel Style | Punchdown |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
| N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
| N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images