Part Number: N252-012 TAA
- 19 in. rackmount ready, 1U ( 1.75" )
- EIA/TIA 2/32 spacing
- 110 type punchdown termination
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Specifications
OVERVIEW
| UPC Code | 037332120021 |
| Product Type | Rackmount |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 3.00 x 20.50 x 4.25 |
| Shipping Weight (lbs.) | 1.00 |
| Panel Style | Punchdown |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
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
| N060-002 | SmartRack 2U Hinged Wall-Mount Patch Panel Bracket, TAA |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images