Part Number: N252-024-6A TAA
24-port Cat6a patch panel manages and organizes Cat6a input and output cable connections in your high-density 10 Gbps Ethernet network. 110 punchdown termination required.
- Meets or exceeds Cat6a specifications
- 24 RJ45 ports numbered and labeled for easy ID
- Cable management bar keeps patch cables organized
- Fully rated for 10 GbE data transfer speeds
- Mounts into 1U of EIA-standard 19 in. racks
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Meets or exceeds Cat6a specifications
- Fully rated for 10 GbE data transfer speeds
- UL approved
110 Punchdown Termination Required
- Works with T568A and T568B wiring to comply with industry standards
- Ports are numbered and labeled for easy connection identification
Cable Management Bar on Rear
- Detachable bar keeps patch cables neat, tidy and organized
Quick, Easy Installation
- Mounts into 1U of EIA-standard 19 in. racks
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
| UPC Code | 037332205636 |
| Product Type | Rackmount |
| Technology | Cat6a |
CONNECTIONS
| Number of Ports | 24 |
| PoE Power Budget (Watts) | 90 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Management | Bar |
| Unit Dimensions (hwd / in.) | 1.220 x 1.720 x 19.000 |
| Panel Style | Punchdown |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
| N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
| N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
| N261-007-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) | |
| N261-010-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images