Part Number: N250-024-LP TAA
Easy Cat6 Cable patching with right-angle couplers
- 90 degree Cat6 RJ45 jacks allows easy cable routing
- Wall mountable with standoff brackets, or rack mountable
- Exceeds TIA-EIA-568-C.2 Cat6 Component requirement
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 24-port Feed-through panel for Cat6 or Cat5e networks
- Wall or Rack mountable ( standoff brackets included for wall mounting )
- 19" Wide by 1.75" (1U) High x 1.42" deep
- Ninety degree coupler allows a multitude of mounting angle options
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332171139 |
| Product Type | Rackmount |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 24 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.50 x 3.00 x 19.60 |
| Shipping Weight (lbs.) | 1.70 |
| Panel Style | Feed-Through |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images