Part Number: SRW9U
Houses, secures and organizes switches and other rack-mount equipment in server closets, classrooms, offices and other areas with limited floor space.
- 9U rack constructed from powder-coated steel that stands up to tough environments
- Houses switches, routers and other equipment up to maximum 200 lb. load capacity
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Ships fully assembled for immediate deployment and equipment mounting
- Provides physical equipment and media security required for PCI DSS compliance
- 5-year limited warranty
Features
Switch-Depth 9U Server Cabinet Accommodates 19 in. Rack Equipment
This SmartRack® 9U rack enclosure is designed for home and office network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the SRW9U has a maximum stationary load capacity of 200 pounds (91 kilograms).
Keeps Important Equipment Secure
The reversible front door and removable side panels lock securely to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. Convenient top and bottom access panels allow easy cable routing through the cabinet. The vented doors and sides, as well as vents on the top and bottom, allow generous airflow from front to rear and top to bottom to keep your equipment cool and functioning at its peak.
Easy Enclosure and Equipment Installation
This 9U server rack comes fully assembled for quick and easy deployment. Front and rear vertical rails with square mounting holes accept standard rack equipment up to 16.5 inches (419 millimeters) deep, such as network switches, routers and patch panels. Hardware is included for wall-mounting the SRW9U. You can also use the optional SRCASTER kit (sold separately) to install metal casters to the rack and roll it along a level surface.
Meets Payment Card Industry Standards
The SRW9U provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.
Specifications
OVERVIEW
| UPC Code | 037332160744 |
| Device Compatibility | Patch Panel; Network Switch; UPS |
| Rack Type | Small Enclosure |
PHYSICAL
| Color | Black |
| Rack Height | 9U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 16.5 |
| Minimum Device Depth (in.) | 3 |
| Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
| Shipping Dimensions (hwd / in.) | 22.60 x 20.60 x 26.40 |
| Shipping Weight (lbs.) | 39.00 |
| Unit Dimensions (hwd / in.) | 19.750 x 23.630 x 17.690 |
| Unit Weight (lbs.) | 35 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Number of Vertical Mounting Rails | 2 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and Back door frames |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60950-1 |
| Product Compliance | RoHS; EIA/ECA-310-E; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCASTER | SmartRack Rolling Caster Kit, 4 pack | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513 - SRW9U SmartRack 9U Wall-Mount Rack Cabinet
https://tripplite.eaton.com/video/srw9u-smartrack-9u-wall-mount-rack-cabinet/48977 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images