Part Number: SRWBDROP
- Maintains a bend radius while dropping cables through the tray’s wire mesh opening
- Keeps cables straight and organized when exiting or entering cable tray
- Fixed metal waterfall snaps into tray surface with no hardware required
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
Features
System Requirements
Package Includes
- SRWBDROP Cable Exit Clip/Dropout Waterfall, 45 mm Wide
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240521 |
| Product Type | Waterfall |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Drop Out/Waterfall |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 2.56 x 10.03 x 2.95 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 2.360 x 8.750 x 1.650 |
| Unit Weight (lbs.) | 0.309 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images