Part Number: N492-036-LCLC-E
- Supports up to 36 LC/LC patch connections
- Multimode and most Singlemode applications supported
- Space saving 1U design, 19" rackmountable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N492-036-LCLC-E is a pre-loaded 36-port LC/LC fiber patch enclosure that supports multimode and most singlemode LC Fiber cable patching. Features rugged heavy steel construction with multiple rear entry points for trunk cable feeding into the panel, providing protection as well as internal management. 1U design takes up minimal space while allowing for maximum patching.
Features
- 36 port LC/LC Feed Through couplers in a 1U panel ( 3 x 12port modules )
- Supports most Singlemode and Multimode Fiber connections
- 19" Wide x 8" Deep x 1.75" High
- Pull-out locking tray for easy access to internal connections
- Heavy Cold-Rolled steel construction, Black Powder Coated finish
- Six rear cable entry ports
- Adjustable depth mounting
Specifications
OVERVIEW
| UPC Code | 037332181824 |
| Product Type | Feed-Through |
| Technology | Singlemode; Multimode |
CONNECTIONS
| Number of Ports | 36 |
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 20.90 x 1.80 x 9.80 |
| Shipping Weight (lbs.) | 6.00 |
| Unit Dimensions (hwd / in.) | 1.700 x 19.000 x 1.250 |
| Panel Style | Pass-Through |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
| N820-01M-T | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors (LC/LC), Aqua, 1M (3.3 ft.) | |
| N820-02M | 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) | |
| N820-02M-T | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors (LC/LC), Aqua, 2M (6.6 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-03M-T | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors (LC/LC), Aqua, 3M (9.8 ft.) | |
| N820-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) | |
| N820-05M-T | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors (LC/LC), Aqua, 5M (16.4 ft.) | |
| N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
| N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images