Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Space saving CAT6 Rated 48-port 1U 110 type Patch panel
  • Removable "upper-deck" for easy punch down termination
  • Built-in wire management loom
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

This 1U 48-port Cat6 high-density patch panel frees up valuable rack real estate by condensing a typical 2U 48-port patch panel into 1U of space. The unique design allows for easy punch-down termination. Simply unscrew four slotted thumbscrews to remove the "upper deck" punch-down array. Punch down the "lower-deck" cables first, then replace the upper deck, and punch down upper array. Integrated wire loom keeps cabling tidy and easy to route. Heavy-duty 14GA cold-rolled steel construction. 110 connectors are color-coded for either 568A or 568B wiring.
UTP Cat6 22-24 AWG solid cable

Features

  • Space saving CAT6 Rated 48-port 1U 110 type Patch panel
  • Removable "upper-deck" for easy punch down termination
  • Built-in wire management loom
  • Color coded for 568A/568B wiring
  • Heavy Duty 14ga cold rolled steel construction
  • Mounts in standard 19" Racks or Cabinets

Package Includes

  • 48port, 1U, Cat6 110 punch down patch panel
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151735
Product TypeRackmount
TechnologyCat5/5e; Cat6
CONNECTIONS
Number of Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 19.50 x 3.70
Shipping Weight (lbs.)3.96
Unit Dimensions (hwd / in.)1.720 x 19.000 x 3.310
Unit Weight (lbs.)3.60
Panel StylePunchdown
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) N201-003-GY N201-003-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) N201-005-BL N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) N201-005-GY N201-005-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m) N201-007-BL N201-007-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m) N201-014-BL N201-014-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)

Accessories

  Model Number Description
SmartRack 1U Hinged Wall-Mount Patch Panel Bracket N060-001 N060-001 SmartRack 1U Hinged Wall-Mount Patch Panel Bracket
SmartRack 2U Hinged Wall-Mount Patch Panel Bracket N060-002 N060-002 SmartRack 2U Hinged Wall-Mount Patch Panel Bracket
SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA N060-004 N060-004 SmartRack 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.