Part Number: N254-024-OF TAA
Feed-through patch panel with staggered RJ45 jacks manages and organizes Cat5e/6 input and output cable connections and reduces crosstalk in your high-density 10 Gbps Ethernet network. No 110 punchdown termination required.
- Staggered RJ45 jacks reduce crosstalk and interference
- Meets or exceeds Cat5e/6 specifications
- Cable management bar keeps patch cables organized
- No 110 punchdown termination required
- Mounts into 1U of EIA-standard 19 in. racks
- Qualified to IEEE 802.3bt Type 4 PoE for up to 100W of power delivery
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Meets or exceeds Cat5e/6 specifications
- Works with USOC, T568A and T568B wiring to comply with industry standards
24 RJ45 Coupler Jacks Staggered to Ward Off Interference
- Front and rear RJ45 jacks are offset to prevent crosstalk and interference emanating from adjacent ports
- Ports are numbered and labeled for easy connection identification
- Low-profile form factor requires no 110 punchdown termination
Cable Management Bar on Rear
- Detachable bar keeps patch cables neat, tidy and organized
Quick, Easy Installation
- Mounts into 1U of EIA-standard 19 in. racks
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
Specifications
OVERVIEW
| UPC Code | 037332205230 |
| Product Type | Rackmount |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 24 |
| PoE Power Budget (Watts) | 30 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Unit Dimensions (hwd / in.) | 1.700 x 19.000 x 1.250 |
| Panel Style | Feed-Through |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) | |
| N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) | |
| N261-007-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 7 ft. (2.13 m) | |
| N261-010-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) | |
| N261-S01-BK | Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m) | |
| N261-S06-BK | Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images