Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Manages and organizes input and output cable connections in your network. Customizable solution for a variety of applications, including Ethernet, voice, audio/video and USB.

  • 12 blank cutouts compatible with all keystone jacks
  • For Ethernet, voice, audio/video, USB applications and more
  • Heavy-duty cold-rolled steel construction
  • Numbered ports for easy connection identification
  • Mounts into 1U of standard 19 in. 2-post or wall-mount rack

Overview

The N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel manages and organizes the cabling in your network. The 12 blank cutouts accommodate all keystone jacks, including RJ45 Ethernet, HDMI audio/video, voice and USB applications. Ports are clearly numbered to help you identify connections. Mounts easily into 1U of an EIA-standard 19-inch two-post rack or wall-mount rack enclosure. Made from heavy-duty cold-rolled steel. Grounding wire included.

Features

Manages and Organizes a Wide Variety of Cabling
  • 12 blank cutouts accommodate most keystone jacks in the market
  • For use with RJ45 Ethernet, HDMI audio/video, voice, USB and other applications
  • Ports are numbered for easy connection identification
  • Heavy-duty cold-rolled steel construction
Quick, Easy Installation
  • Mounts easily into 1U of EIA-standard 19 in. 2-post rack or wall-mount rack enclosure
  • Includes grounding wire

Package Includes

  • N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel
  • Grounding wire
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332193551
    Product TypeRackmount
    TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
    CONNECTIONS
    Number of Ports12
    Side A - Connector 1KEYSTONE JACK CUTOUT
    Side B - Connector 1KEYSTONE JACK CUTOUT
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)0.67 x 1.85 x 19.61
    Shipping Weight (lbs.)0.80
    Panel StyleBlank
    STANDARDS & COMPLIANCE
    Product ComplianceRoHS
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Ask a Question

    Accessories

    Copper Network Infrastructure

      Model Number Description
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA N238-001-BL N238-001-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA N238-001-GN N238-001-GN Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA
    Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA N238-001-GY-TFA N238-001-GY-TFA Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA N238-001-RD N238-001-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA
    Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA N238-001-SH-TFA N238-001-SH-TFA Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA N238-001-WH N238-001-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA
    Toolless Cat6/5e Keystone Jack - White, TAA N238-001-WH-TF N238-001-WH-TF Toolless Cat6/5e Keystone Jack - White, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA N238-001-YW N238-001-YW Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA N238-010-BK N238-010-BK Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA N238-025-BL N238-025-BL Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA N238-025-RD N238-025-RD Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA
    Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA N238-025-WH N238-025-WH Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA

    Audio Video Panel Mount

      Model Number Description
    High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) P162-001-KPA-BK P162-001-KPA-BK High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)
    High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m) P164-001-KPA-BK P164-001-KPA-BK High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)
    Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black P169-000-KPA-BK P169-000-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

    USB Cables

      Model Number Description
    USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) U024-001-KPA-BK U024-001-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

    USB Panel Mount

      Model Number Description
    USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black U060-000-KPA-BK U060-000-KPA-BK USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black
    USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m) U324-001-KPA-BK U324-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m)
    USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA U325-000-KP-BK U325-000-KP-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA
    USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) U325-001-KPA-BK U325-001-KPA-BK USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m)

    Couplers

      Model Number Description
    BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms A230-001-KP A230-001-KP BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms
    HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA P164-000-KP-BK P164-000-KP-BK HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA
    HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black P164-000-KPA-BK P164-000-KPA-BK HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.