Part Number: N490-016-LCLC
- Simplified Fiber Optic Patching
- Multimode 62.5/125 or 50/125, Singlemode 9/125
- 16 ports in 1U of rackspace
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 16-port 1U rack-mount LC/LC Fiber Optic Patch Panel provides efficient and easy management of fiber optic cables in the rack or cabinet. Pre-loaded, feed-through duplex multimode connectors are mounted on a 16-gauge, cold-rolled, black powder-coated steel panel. Use with 62.5/125 or 50/125 Multimode and 9/125 Singlemode fiber Ethernet cables. Panel measures 19 inches wide by 1.75 inches high.
Specifications
OVERVIEW
| UPC Code | 037332135360 |
| Product Type | Feed-Through |
| Technology | Multimode |
CONNECTIONS
| Number of Ports | 16 |
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.80 x 3.00 x 19.60 |
| Shipping Weight (lbs.) | 1.30 |
| Panel Style | Pass-Through |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images