Part Number: U428-003-CRA
- Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Provides 3A (60W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- USB-C to USB-A cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
- Device with a USB-A port
Package Includes
- U428-003-CRA Right-Angle USB-C to USB-A Cable, M/M, 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332214140 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
| Side B - Connector 1 | USB 3.0 A (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Angled |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5 mm |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-IND | 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-004-MINI | 4-Port Portable USB 3.x (5Gbps) Hub | |
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images