Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charge your Tablet and Phones simultaneously in your car

  • Quickly charges two devices at one time
  • 5V / 2.1A USB port for tablets; 5V / 1.0A USB port for phone
  • 2-year limited warranty

Overview

The 3.1A Dual USB Car Charger allows you to quickly and safely charge two USB-powered devices simultaneously. Its dual-port interface features one 5V 2.1A USB charging port, ideal for ultra-fast charging of devices, and one 5V 1A USB charging port for iPhone, iPod and other USB-powered devices. This high-quality and ultra-compact charger works with any standard in-vehicle power outlet and features a translucent ring around the USB ports that glows blue to indicate power being passed through. It is a handy tool to keep your devices fully charged and ready to use while you are on the go.

Features

  • High Speed Dual 2.1A USB ports for charging multiple devices, including tablets, eReaders, Smartphone's and more.
  • Works with any 12V DC Auto lighter socket
  • Use your existing USB cables to charge all devices
  • Dual USB ports: 1 x 2.1A, 1 x 1.0A

System Requirements

  • Automobile 12V DC Lighter Socket

Package Includes

  • Dual USB Tablet Phone Car Charger, 3.1A
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184283
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported12V DC
Input Plug TypeCar Auxiliary Power Outlet
OUTPUT
Overload ProtectionYes
CONNECTIONS
Number of Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1(2) USB A (FEMALE)
CHARGING
Number of Charging Ports2
Total Charging Amps3.1A
Total Charging Watts15.5
Charging MethodUSB
Charging Port Type(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.1A (10.5W)
USB-A: 5V 1A (5W)
Charging Ports / Amps(1) 1A; (1) 2.1A
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.04
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Ask a Question

Accessories

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.