Part Number: U324-000-UP
- Recommended for powering computers, printers and other home/office peripherals
- 90-degree-angled form factor is ideal for tight spaces, such as flush against a wall
- Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
- Durable one-piece molded adapter fits easily in pocket or bag for connecting anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332248671 |
| Technology | USB 3.x |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 0.640 x 0.690 x 1.000 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |