Part Number: U324-003-KJ
Adds a USB 3.0 Type-A female port to a universal keystone wallplate, outlet box or panel. Ideal for giving your conference room a professional, clutter-free look.
- Connects two USB-A devices, such as computers and flash drives
- Data transfer rates up to 5 Gbps
- Data flows both directions simultaneously
- Twisted 28/24 data/power lines
- Backward compatible with earlier USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB-A female keystone jack connector snaps easily into universal keystone wallplate, outlet box or panel
- Gives your conference room a professional, clutter-free look
- Connects computers, keyboards, external hard drives, flash drives and other USB-A devices
- Data transfer rates up to 5 Gbps
- Bi-directional data interface allows data to flow both directions
- Backward compatible with earlier USB generations
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated copper contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
| UPC Code | 037332192424 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (FEMALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Blue |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images