Part Number: UR024-000-RA
Turn your standard USB cable into a Universal Cable
- Universal / Reversible A-Male plugs in any direction
- Turns a standard USB cable into a Universal Cable
- Right-Angle A connector ideal in situations where space is at a premium
- USB2.0 Rated
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR024-000-RA USB adapter (M/F) features a universal/reversible male end which allows the adapter to be plugged in any direction on a computer's USB port. Add this adapter to a standard USB cable, and convert it to a universal pluggable cable. The right-angle USB-A connector is ideal in situations where space is at a premium. USB 2.0 rated for 480 Mbps transfer rates. Fully molded with gold-plated contacts for a lifetime of use
Features
- USB 2.0 Male-to Female adapter, with Universal / Reversible Male connector
- Male end can be plugged in any direction
- Right-Angle A connector ideal in situations where space is at a premium
- USB2.0 Hi-Speed rated
Specifications
OVERVIEW
| UPC Code | 037332182913 |
| Technology | USB 2.0 (High Speed) |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 0.05 x 4.50 x 7.00 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 0.690 x 1.380 x 0.790 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |