Part Number: U420-003-G2
- USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
- Error-free signal quality and EMI/RFI protection
- Compatible with both USB-C and Thunderbolt 3 ports
- Reversible USB-C male connectors on both ends
- Power output up to 3A for fast-charging devices
- 3-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332197368 |
| Device Compatibility | Amazon Kindle; Chromebook; Headphones; Laptop; Phone; Tablet; Video Game System; Watch |
| Technology | Thunderbolt; USB 3.x |
| Country/Region | Global |
| Cable Type | Passive |
VIDEO
| Number of Monitors Supported | 1 |
| Resolutions Supported | Capable of transmitting Ultra High Definition (UHD) video up to 4K x 2K (3840 x 2160) @ 30 Hz from hosts that support USB-C DP Alt Mode |
| Supported Resolutions | 3840x2160 (4K) |
| Max Supported Video Resolution | 4096 x 2160 (4K) |
| DisplayPort Alt Mode | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Compatible Devices | Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.2MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 6.50 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 9.000 x 6.500 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images