Part Number: U360-004-R
- USB 3.0 SuperSpeed Compatible
- 5Gbps Transfer Speed - 10X as fast as USB 2.0
- All 4 ports are USB Battery Charging (BC) 1.2-compliant, providing up to 1.5A for charging mobile devices
- External power supply included for use with more power hungry devices
- 3-year limited warranty
Overview
The U360-004-R USB 3.0 SuperSpeed 4-port hub carries your data from a USB 3.0 enabled computer at a blazing 5 Gbps transfer rate. Connect to a variety of USB enabled devices such as USB external hard drives, cameras, printers and more. Backward compatible to previous USB generations. Bus powered for use with devices that require minimal power. For more power-hungry devices, an external power supply is included. Sleek, compact design is perfect for USB port expansion.
Features
- USB 3.0 SuperSpeed compatible
- 5Gbps Transfer Speed - 10X as fast as USB 2.0
- Supports USB Battery Charging (BC) specification v1.2
- On bus-power, 900mA from the USB 3.0 computer port is shared between all four ports
- The included external power supply provides 2A of power, allowing each port to provide up to 1.5A of charging power to mobile devices.
- Plug-and-Play - No Drivers Required
- 1 Upstream and 4 Downstream USB ports
System Requirements
Package Includes
- USB 3.0 SuperSpeed 4-Port Hub
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
- USB 3.0 Cable, 3-ft.
- User manual
Specifications
OVERVIEW
| UPC Code | 037332161154 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A |
| DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 0.7 |
| Output Power Capacity (Amps) | 1.50 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Charging Ports | (4) USB-A: 5V 1.5A (7.5W) |
| Charging Ports Details | Any of the 4 ports |
| Charging Ports / Amps | (4) 1.5A |
| Charging Amps per Port | 1.5 |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 5.35 x 2.87 x 4.72 |
| Shipping Weight (lbs.) | 0.61 |
| Unit Dimensions (hwd / in.) | 1.000 x 4.000 x 2.500 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 2.4 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output per USB Port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | FCC; UL; cUL; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U322-015 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Product Videos
- U360-004-R USB 3.0 SuperSpeed 4-Port Hub
https://tripplite.eaton.com/video/u360-004-r-usb-3-0-superspeed-4-port-hub/52172
Product Images