Part Number: U320-003-BK
Connects peripherals and patch bays with female USB-A ports to your computer, laptop or other compatible USB 3.0 device, such as a Chromebook™ or Microsoft® Surface®.
- Supports data transfer rates up to 5 Gbps
- Nickel-plated connectors with gold-plated contacts
- Data flows both directions simultaneously
- Twisted 28/24 AWG data/power lines
- Backward compatible with earlier USB generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Male-to-male is not a standard USB cable configuration. It’s used only in rare instances where a peripheral or patch bay employs a female connector instead of a USB-B port. Not for use with U325-000-KP-BK, U325-000-KPA-BK or U325-001-KPA-BK. The U325-003 and U325-006 USB A Male/Male cables are designed for use with those products. This cable will not connect two PCs. File-sharing between computers requires special software-driven cables, such as U233-006-MP-R.
Features
- Recommended for peripherals, patch bays, computers, laptops and other compatible USB 3.0 devices with female connectors
- Supports data transfer rates up to 5 Gbps
- Bi-directional data interface allows data to flow both directions
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Computer with USB-A female port
- Peripheral or patch bay with USB-A female port
Package Includes
- U320-003-BK USB 3.0 SuperSpeed A/A Cable (M/M)
Specifications
OVERVIEW
| UPC Code | 037332198747 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
| Shipping Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |