Part Number: N785-INT-PLCMM1
Extends your copper Gigabit Ethernet network connection up to 550 m over LC fiber optic cable with the addition of PoE.
- Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
- Supports multimode fiber optic cable with LC connectors up to 550 m
- RJ45 jack supports auto-MDI/MDIX to bridge various network devices
- LEDs indicate Ethernet and fiber link status at a quick glance
- Link fault pass through lets you quickly identify any faults in the connection
- 2-year limited warranty
Features
Extends Power and Data to a PoE+ Device up to 550 m via LC Multimode Fiber Cable
This economical unit converts a multimode fiber optic signal to a copper Ethernet signal that extends both power (48 VDC) and 10/100/1000 Mbps Gigabit Ethernet up to 550 meters (1,804 feet) using Cat5e/6 cabling. The N785-INT-PLCMM1 is ideal for providing power and data to PoE and PoE+ devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
PoE saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Supports Auto-Sensing of Network Speed and Other Advanced Functions
Monitoring and controlling your network nodes is easy with the N785-INT-PLCMM1’s advanced features, such as automatic network speed sensing, full/half-duplex auto-detection and automatic MDI/MDIX configuration. Six LEDs indicate the converter’s power, PoE, Ethernet network and fiber link statuses at a glance. Link fault pass through (LFP) monitors both the LC and RJ45 ports to ensure link status remains active.
Completely Plug-and-Play with No Additional Software Required for Connection
The compact metal converter is easy to install and set up with no software or drivers required. The included power supply comes with four international power cables (North America, Europe, United Kingdom, Australia) for connecting to an AC outlet with no computer or other signal source needed.
System Requirements
- 10/100/1000 Mbps Gigabit Ethernet network
- Multimode SC fiber optic cabling up to 550 m (1,804 ft.)
Package Includes
- N785-INT-PLCMM1 Gigabit Multimode Fiber to Ethernet Media Converter
- External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
- (4) International power cables (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332273055 |
| Product Type | LC Gigabit Multimode Media Converter |
| Host Connector | RJ45 (FEMALE) |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A) |
NETWORK
| Network Ports | LC (FEMALE); RJ45 (FEMALE) |
| Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 48V / 1.25A |
| AC Power Adapter Cord Length (ft.) | 3.61 |
| AC Power Adapter Cord Length (m) | 1.1 |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| Power Source | Unit (Included) |
| AC Adapter | Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A |
CONNECTIONS
| Ports | 1 |
| Ports Detail | x1 RJ45 port supports 10/100/1000 Mbps (Gigabit) speeds up to 550m |
| PoE Capability | 15.4W (802.3af); 30W (802.3at) |
| PoE Power Budget (Watts) | 30 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), 1000M (UTP RJ45 Port speed LED), PoE (Power Over Ethernet LED), L/A "FP" (Fiber Port Activity Status LED), L/A "TP" (UTP RJ45 Port Activity Status LED), SD (Fiber Port Link Status LED) |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 0.980 x 2.760 x 3.740 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 850nm |
| Transmission Distance | 550 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Auto MDI/MDIX Crossover Detection | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; FCC; PSE; RoHS; WEEE; cUL |
| Product Certifications | EN 55024; IEC 62368-1; NOM (Mexico) |
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE; FCC (USA); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
| N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images