Part Number: U209-006-2
Connect 2 devices with 9-pin RS-232 serial ports to the USB-A port on your computer, laptop or tablet. Recommended for connecting modems, digital cameras, PDAs and ISDN terminals.
- Supports data transfer speeds up to 225 Kbps
- Premium foil and braid shielding reduces EMI/RFI line noise
- Compatible with Windows®, Mac® and Linux® devices
- No external power source required
- Integrated FTDI FT232RL chipset
- 3-year limited warranty
Features
- Recommended for connecting a modem, digital camera, PDA or ISDN terminal to your computer, laptop or tablet
- Supports data transfer speeds up to 225 Kbps—twice as fast as a built-in serial port
- No external power source required
- Portable 6 ft. design fits perfectly into laptop bag
- COM retention for automatic reassigning of COM values to ports in case of disconnection or reboot
- Integrated FTDI FT232RL chipset
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors with gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Flexible PVC jacket easy to install in tight spaces
Broad Compatibility
- Compatible with Windows, Mac and Linux operating systems
System Requirements
- Computer or other device with available USB port and Windows XP or later, Mac OS X 10.3 and later, or Linux operating system
Package Includes
- U209-006-2 2-Port USB to DB9 Serial FTDI Adapter Cable (M/M), 6 ft.
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332198303 |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 0.50 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | (2) DB9 (MALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 2.00 x 4.90 x 5.00 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 1.7 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images