Part Number: U244-001-VGA
Connect a VGA monitor or projector to the USB 2.0 port of your computer or laptop. Use up to 6 adapters to connect up to 6 additional displays to a source. Ideal for multitasking, presentations and editing documents.
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Extend video to a second display or duplicate one video on both
- Add up to 6 adapters to connect a total of 7 displays (Windows)
- Plug and play—no external power supply needed
- Compatible with Windows®, Mac® and Ubuntu
- 3-year limited warranty
Overview
The U244-001-VGA USB 2.0 to VGA External Video Graphics Card Adapter displays video on a VGA monitor or projector via your computer or laptop’s USB 2.0 port. You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary display. This adapter is an ideal tool for multitasking, viewing large spreadsheets, editing documents, giving presentations at trade shows or watching movies and playing games on large screens.
You can add up to six U244-001-VGA adapters—each attached to its own USB 2.0 port—to a Windows computer or up to four on a Mac. Adding or removing a monitor is easy—no need to reboot the system afterward. No external power supply is necessary. First, install the drivers using the included CD. Then, connect the adapter to the display and the source using a VGA cable and the built-in USB 2.0 cable, respectively.
The U244-001-VGA supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz and features 128 MB DDR SDRAM of memory. Compatible with 32- and 64-bit Windows 2000 and later, 32- and 64-bit Intel Mac OS X 10.4 and later, and Ubuntu 14.04.2. This adapter also works with Surface™ tablets running Windows 8 Pro or later.
Features
- Extend video to a second monitor, duplicate the same video on both monitors or make the second monitor your primary display
- Ideal for multitasking, viewing spreadsheet data, editing documents, giving presentations, watching movies and playing video games
- Add up to 6 adapters for a total of 7 displays (Windows)
- Add up to 4 adapters for a total of 5 displays (Mac)
- No need to reboot system after adding or removing a monitor
- Plug and play—no external power supply needed
Vibrant, Superior Video Quality
- Supports high-definition video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Features 128 MB DDR SDRAM of memory
- Resumes automatically from hibernation and suspend modes
Broad Compatibility
- Works with 32- and 64-bit Windows 2000 and later
- Works with 32- and 64-bit Intel Mac OS X 10.4 and later
- Works with Surface tablets running Windows 8 Pro or later
- Works with Ubuntu 14.04.2
System Requirements
- Computer with USB 2.0 port
- VGA monitor
- Windows 2000 or later (32- or 64-bit), Intel Mac OS X 10.4 or later (32- or 64-bit), Ubuntu 14.04.2 or Surface tablet running non-RT Windows 8 or 8.1
- Power PC-based Macs not supported
Package Includes
- U244-001-VGA USB 2.0 to VGA External Video Graphics Card Adapter
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332196514 |
| Technology | USB 2.0 (High Speed); VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60 Hz |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 7 |
POWER
| Power Consumption (Watts) | 1.3 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.90 x 5.10 x 5.50 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.570 x 1.690 x 1.770 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90 % RH, Non-Condensing |
| BTUs | 4.4 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images