Part Number: SRCOOLMVKIT
Passive airflow containment kit blocks vented panels of an EIA-standard 19 in. rack enclosure to prevent cool air from escaping and help connected equipment last longer and operate more efficiently.
- 6 magnetic panels attach to vented rack doors and side panels
- Traps cool air inside rack for maximum cooling efficiency
- Seals tightly to eliminate hot spots that can harm equipment
- Covers a standard 48U rack door perforation pattern
- Compatible with all SmartRack enclosures
- 5-year limited warranty
Overview
The SRCOOLMVKIT SmartRack® Magnetic Vinyl Kit consists of six panels that attach magnetically to the vented front door, rear door or side panel of your floor or wall-mount rack enclosure. By blocking perforated areas, cool air is trapped inside the rack cabinet, and hot spots that can damage connected equipment are eliminated. Operating at a cooler temperature allows your sensitive rack equipment to last longer and work more efficiently. With four 16.9 x 18.8-inch and two 16.9 x 5.2-inch magnetic vinyl panels, the SRCOOLMVKIT can cover an EIA-standard 19-inch 48U rack door perforation pattern. It is compatible with all SmartRack enclosures.
Features
- 6 magnetic panels attach to vented rack doors and side panels
- Blocks perforated areas to prevent cool air from escaping
- Seals tightly to eliminate hot spots that can harm equipment
- Covers up to a standard 48U rack door perforation pattern
- Compatible with all SmartRack enclosures
Specifications
OVERVIEW
| UPC Code | 037332255037 |
| Accessory Type | Airflow Management |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.60 x 18.90 x 20.50 |
| Shipping Weight (lbs.) | 7.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |