Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Active extension/repeater fiber optic cable increases the distance between 2 connected USB devices without signal loss.

  • Adds 50 m (164 ft.) to your existing connection to provide flexibility in placing devices
  • Fiber optic construction ideal for long-distance connections not supported by copper
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • CL3-rated PVC cable jacket meets required standards for commercial in-wall installation
  • Slim, flexible cable easily installs around corners and through hard-to-reach areas
  • 3-year limited warranty

Features

Active Optical Cable Extension Connects Servers, Hard Drives and Other USB Components
This USB 3.2 Gen 1 extension/repeater cable (M/F) attaches to your current USB cable to extend your USB connection by 50 meters (164 feet). The U330F-50M-G1 connects computers, servers, external hard drives, surveillance cameras and other devices with a USB-A port. Note: You must first connect the USB-A male connector, then the USB-A female connector.

Supports USB 3.2 Gen 1 Speeds for Reliably Fast Data Transfers
This cable supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. If you need an extra signal boost, connect the cable’s USB Micro-B port to a laptop, hub or USB wall charger with the included cable. Note: This USB cable is not backward compatible with USB 2.0 or USB 1.1 devices.

Active Optical Cables Are Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper USB cables, the U330F-50M-G1 is easier to install around corners and in hard-to-reach spaces behind equipment. It also transmits USB signals over longer distances than copper with no signal loss.

50 m (164 ft.) Cable Lets You Design an Application to Your Custom Specifications
This long cable allows you greater flexibility in placing your USB components. For instance, your desktop computer may be connected to a security camera or a server located in a different room away from your office or in a central location where others have access to it. 

Premium Construction for Superior Performance
The PVC jacket carries a CL3 rating, making it suitable for in-wall cable installation in residential or commercial settings. Gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. The plug-and-play U330F-50M-G1 supports all major operating systems, including Windows, macOS and Linux.

System Requirements

  • USB 3.2 (3.1/3.0) ports required on both connected devices. This cable is not compatible with previous USB generations.
  • This cable requires a USB Micro-B power cable to be connected to the USB Micro-B port in order to function (sold separately)

Package Includes

  • U330F-50M-G1 USB 3.2 Gen 1 Fiber Active Optical Extension Cable, M/F, Black, 50 m (164 ft.)
  • USB Micro-B to USB-A booster cable, M/M, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260406
TechnologyUSB 3.x
Cable Type  Active
INPUT
Bus Powered  Yes
POWER
Power Source TypeUSB
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC + Zinc Alloy
Cable Jacket ColorBlack
Connector ColorLight Gray
Cable Jacket MaterialPVC
Cable Jacket RatingCL3
Cable Outer Diameter (OD)4.6mm
Wire Gauge (AWG)24
Cable Length (ft.)164
Cable Length (in.)1968.5
Shipping Dimensions (hwd / in.)2.36 x 6.50 x 3.15
Unit Dimensions (hwd / in.)2.360 x 6.500 x 3.150
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) U038-003-GY-MAX U038-003-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) U050-003-GY-MAX U050-003-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) U050-006-GY-MAX U050-006-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m)
Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) U050-010-GY-MAX U050-010-GY-MAX Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.