Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,510.22 Avg. Price
  • 3kVA / 3000VA / 2400W line interactive, extended-run tower UPS
  • 120V output, Corrects brownouts and overvoltages from 87V to 140V
  • 3 DB9 ports (1 RS232 / 2 contact-closure)
  • Front panel status LEDs with load and battery capacity display
  • 2 independently switchable output load banks
  • NEMA L5-30P input; 4 NEMA 5-15/20R and 4 NEMA 5-15R outlets

Overview

SMART3000NET intelligent line-interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 23 minutes half-load runtime and 7 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) external battery packs. 3000VA/2400W power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes eight protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via two built-in contact closure ports. PowerAlert® UPS monitoring software is available for free download. Built-in audible alarm and front-panel LEDs indicate line power, battery power, battery charge level, load level and voltage regulation status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.

Features

  • SMART 3000NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
  • 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
  • Large internal batteries offer runtimes of 23 minutes at half load (1500VA/1200 watts) and 7 minutes at full load (3000VA/2400 watts)
  • Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
  • Includes 8 fully protected outlets (4 NEMA 5-15R & 4 NEMA 5-15/20R) with 2 single outlet load banks that can be individually powered off and back on again via software interface
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user defined script commands
  • Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces, or the monitoring of any number of additional servers over IP with PowerAlert UPS monitoring software (available for free download at tripplite.eaton.com/products/power-alert)
  • In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
  • Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
  • Diagnostic LEDs (indicate 17 performance conditions)

Package Includes

  • SMART 3000NET UPS System
  • 3 DB9 network cables
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332032065
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)22A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection TypeL5-30P
UPS Input Cord Length (ft.)8
Recommended Electrical Service30A 120V
Maximum Input Amps22
OUTPUT
Output Capacity (VA)3000
Output Capacity (kVA)3
Output Capacity (Watts)2400
Output Capacity (kW)2.4
Output Capacity DetailsOutput is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs
Power Factor  0.8
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-13% / +5%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output Circuit Breakers15A branch rated (x2) - each breaker protects 4 outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  7 min. (2400W)
Runtime Half Load (min.)  23 min. (1200W)
Expandable RuntimeYes
External Battery Pack Compatibility  BP24V28-2U (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 9 hours from 10% to 90% (typical, full load discharge)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140
Overvoltage Correction  Input voltages between 127 and 140 are reduced by 12%
Undervoltage Correction  Input voltages between 95 and 105 are boosted by 10%
Severe Undervoltage CorrectionInput voltages between 87 and 94 are boosted by 22%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  480
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Rack Height  0U
Cooling MethodFan
Primary UPS Depth (mm)318
Primary UPS Height (mm)432
Primary UPS Width (mm)229
Shipping Dimensions (hwd / in.)16.50 x 12.60 x 21.80
Shipping Weight (lbs.)96.60
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)17 x 9 x 12.5
UPS Power Module Weight (kg)40.37
UPS Power Module Weight (lbs.)89
Unit Dimensions (hwd / in.)17.000 x 9.000 x 13.000
Unit Weight (lbs.)80.0000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-95% non-condensing
AC Mode BTU / Hr. (Full Load)  83
AC Mode Efficiency Rating (100% Load)99%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  1225
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable3 DB9 cables included
Network Management Card DescriptionNetwork management not supported
Communications InterfaceContact closure; DB9 Serial
LINE / BATTERY TRANSFER
Transfer Time  4 ms. typical
Low Voltage Transfer to Battery Power (Setpoint)87
High Voltage Transfer to Battery Power (Setpoint)140
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Surge/noise protection
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U), TAA BP24V70-3U BP24V70-3U External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U), TAA

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

Power Strips

  Model Number Description
1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15 ft. (4.57 m) Cord RS-1215 RS-1215 1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15 ft. (4.57 m) Cord
1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord RS-1215-20 RS-1215-20 1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1J Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2J Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.